IESNA:LM-63-2002
[TEST]P1203862
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-830-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13953
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1932 2164.7 2419.4 2672.2 2881.7 3020.1 3089.3 3119.1 3147 3185.5
3238.3 3301.8 3384.4 3468.1 3558.4 3681.5 3858.3 4115.9 4496.6 5024.3
5725 6649.7 7910.8 9475.7 10484.9 10240.8 9492 8461.6 7349.5 6294
5214.6 4023.6 2753.9 1618.7 656.5 165.3 0
1932 2181 2457.8 2746.2 2975 3124.9 3198.9 3221 3232.6 3238.3
3252.8 3272 3297 3307.5 3341.2 3416.2 3547.8 3757.4 4096.7 4595.6
5267.5 6204.6 7614.8 9687.1 12442.9 13319.6 12612.1 11773 10844.4 9877.5
8451 6603.6 4602.3 2801.9 1106.4 353.7 0
1932 2217.5 2544.3 2877.9 3153.7 3321 3369.1 3339.3 3268.1 3165.3
3051.9 2943.2 2835.6 2735.6 2686.6 2745.2 3000.9 3454.6 4003.5 4517.7
5005.1 5573.1 6349.8 7469.6 9614.1 12182.5 11658.6 10413.8 9596.8 9037.4
8240.5 7088 5537.6 3854.5 1507.2 248 0
1932 2236.7 2633.7 2997.1 3287.4 3428.7 3425.8 3303.7 3110.5 2906.7
2713.5 2552 2427.1 2354 2426.1 2784.6 3395 4140.9 4928.2 5757.7
6665.1 7529.2 8353.9 9310.3 10724.3 12529.4 12880.3 11949.8 10906 9836.1
8565.4 6859.2 4838.8 2342.5 917 102.9 0
1932 2266.5 2653 3035.5 3331.6 3473.8 3413.3 3198 2925.9 2707.7
2513.6 2358.8 2248.3 2223.3 2431.9 2984.6 3805.5 4836.8 6108.5 7654.2
9348.8 11091.5 12833.2 14399 16178.2 17814.2 18228.5 17479.7 16052.3 14148.1
11644.2 8196.3 5319.4 2941.3 1418.8 164.4 0
1932 2268.5 2657.8 3035.5 3322 3448.8 3387.3 3177.8 2907.7 2665.5
2471.3 2319.4 2219.4 2233.9 2524.2 3175.9 4115.9 5348.2 6914 8696.1
10512.8 12291.1 14079.9 15923.5 18008.4 19524.2 19609.8 18414 16330.1 13573.3
10691.6 7941.6 5189.6 3019.2 1196.7 150.9 0
1932 2268.5 2648.1 3012.5 3274.9 3395 3380.6 3245.1 3036.5 2807.7
2603.9 2452.1 2347.3 2338.6 2567.4 3140.3 3980.4 4984.9 6158.5 7460
8760.5 10066.8 11322.2 12583.3 14311.5 16005.2 16457.9 15615 14181.8 12316.1
10233.1 7932 5974 3557.5 1350.5 119.2 0
1932 2242.5 2596.2 2927.9 3168.2 3291.2 3330.6 3308.5 3217.2 3079.7
2926.9 2779.8 2653 2584.7 2648.1 2958.6 3522.9 4250.5 5026.2 5745.2
6439.2 7048.6 7623.4 8427 9955.3 11490.4 11292.4 9989 8785.5 7721.4
6393 4804.2 3223 1567.7 440.2 53.8 0
1932 2241.6 2557.8 2849 3059.6 3176.8 3244.1 3287.4 3309.5 3316.2
3304.7 3272 3231.6 3187.4 3180.7 3258.5 3496.9 3914.1 4498.5 5163.7
5925.9 6871.7 8121.3 9743.8 11449 11770.1 9984.1 7715.7 5675 4132.3
3243.1 2369.4 1718.7 1011.2 281.6 11.5 0
1932 2188.7 2454.9 2700.1 2878.8 2986.5 3066.3 3135.5 3199.9 3281.6
3370 3458.5 3570.9 3678.6 3824.7 4042.9 4357.2 4806.1 5485.7 6412.3
7544.6 8858.6 10419.6 12165.1 12790.9 11869.1 9690 7271.6 4910.9 3542.1
2562.6 1710 1029.5 237.4 5.8 0 0
1932 2182.9 2432.8 2644.3 2805.8 2903.8 2975.9 3050.9 3122 3203.7
3303.7 3411.4 3545 3691.1 3873.7 4134.2 4493.7 4980.1 5622.2 6444
7508.1 8783.6 9965.9 10652.2 10521.5 9514.1 7647.4 5548.1 3560.3 2530.9
1746.5 1094.8 609.4 132.6 0 0 0
1932 2145.4 2372.3 2556.8 2694.3 2784.6 2847.1 2915.4 2987.5 3061.5
3154.7 3266.2 3396 3540.2 3713.2 3940 4244.7 4647.5 5162.7 5878.8
6812.1 7708 8147.3 7996.4 7466.7 6578.6 5179 3504.6 1892.6 1117.9
616.1 275.9 106.7 13.5 0 0 0
1932 2123.3 2299.2 2428 2525.1 2583.7 2625.1 2678.9 2726 2771.2
2834.6 2919.2 3019.2 3115.3 3218.2 3344.1 3492.1 3669.9 3888.1 4106.3
4172.6 3953.5 3398.9 2748.1 2023.4 1404.3 992 716.1 502.7 361.4
244.1 146.1 81.7 36.5 6.7 0 0
1932 2068.5 2199.3 2295.4 2351.1 2380 2400.2 2408.8 2403 2380.9
2348.3 2330.9 2311.7 2265.6 2164.7 2020.5 1870.5 1727.3 1604.3 1520.6
1478.4 1439.9 1387 1297.6 1229.4 1176.5 1013.1 820.9 542.1 379.7
271.1 188.4 125 53.8 7.7 0 0
1932 2013.7 2107.9 2179.1 2217.5 2227.1 2205 2145.4 2049.3 1924.4
1789.8 1681.2 1610 1566.8 1532.2 1481.2 1408.2 1338 1283.2 1254.4
1254.4 1262.1 1264 1256.3 1199.6 1074.6 942 853.6 719 577.7
419.1 274.9 149.9 58.6 3.8 0 0
1932 1969.5 2014.7 2066.6 2104.1 2100.3 2049.3 1950.3 1830.2 1717.7
1624.5 1558.1 1519.7 1490.8 1457.2 1405.3 1332.2 1243.8 1157.3 1089.1
1052.5 1057.3 1087.1 1107.3 1099.6 1066 992.9 874.7 743 619
502.7 395.1 287.4 167.3 72.1 0 0
1932 1909.9 1924.4 1960.9 2001.3 2020.5 1990.7 1925.3 1852.3 1786.9
1720.6 1645.6 1567.7 1491.8 1417.8 1339.9 1254.4 1164 1078.5 1008.3
945.8 893 847.8 819 810.3 807.4 792 757.4 697.8 614.2
473.9 324.9 179.7 95.2 34.6 0 0
1932 1870.5 1835 1842.7 1901.3 1976.3 2034.9 2039.7 1998.4 1933
1857.1 1766.7 1661.9 1551.4 1446.6 1346.7 1251.5 1159.2 1076.6 1012.2
965.1 934.3 909.3 878.6 831.5 757.4 680.5 624.8 574.8 519.1
446 345.1 222 128.8 42.3 0 0
1932 1823.4 1740.8 1728.3 1785.9 1931.1 2086.8 2159.9 2137.7 2055.1
1956.1 1855.1 1748.5 1630.2 1512 1396.6 1288 1188.1 1100.6 1033.3
982.4 946.8 932.4 922.8 901.6 855.5 799.7 736.3 671.9 596.9
505.6 394.1 290.3 182.6 59.6 0 0
1932 1778.2 1654.3 1592.7 1622.5 1768.6 1983 2155 2196.4 2124.3
2004.1 1888.8 1782.1 1670.6 1560.1 1449.5 1339.9 1233.2 1140 1068.9
1009.3 969.9 941 928.5 910.3 876.6 828.6 774.7 716.1 650.7
560.4 445 326.8 179.7 55.8 1.9 0
1932 1737.9 1601.4 1520.6 1532.2 1662.9 1860.9 2033.9 2131 2104.1
2003.2 1888.8 1782.1 1676.4 1572.5 1468.7 1361.1 1255.3 1163.1 1085.2
1018.9 973.7 940.1 919.9 898.7 860.3 803.6 742.1 680.5 608.4
519.1 401.8 292.2 155.7 42.3 0 0
1932 1730.2 1567.7 1455.3 1434.1 1520.6 1675.4 1852.3 1969.5 1981.1
1918.6 1821.5 1725.4 1636 1547.6 1452.4 1352.4 1251.5 1158.3 1078.5
1010.2 961.2 918.9 880.5 834.3 766.1 670.9 560.4 456.6 371
286.4 191.3 116.3 58.6 4.8 0 0
1932 1683.1 1483.2 1325.5 1247.7 1251.5 1300.5 1366.8 1419.7 1447.6
1447.6 1413 1368.8 1321.7 1269.8 1215 1161.1 1102.5 1032.3 960.3
891 812.2 730.5 659.4 587.3 490.2 394.1 323.9 268.2 213.4
156.7 97.1 45.2 12.5 0 0 0
1932 1648.5 1418.8 1227.5 1109.2 1058.3 1042 1040 1034.3 1025.6
1007.4 972.8 931.4 882.4 824.7 777.6 731.5 695.9 672.9 663.2
650.7 623.8 580.6 525.8 460.4 392.2 328.7 273 220.1 172.1
123 69.2 29.8 4.8 0 0 0
1932 1631.2 1375.5 1166.9 1029.5 961.2 925.7 894.9 860.3 821.8
787.2 759.4 727.6 701.7 670.9 640.2 607.5 565.2 518.1 478.7
438.3 401.8 370.1 345.1 317.2 282.6 244.1 205.7 164.4 125.9
85.5 53.8 26 1 0 0 0
1932 1616.8 1349.5 1135.2 991 914.1 867 821.8 778.6 735.3
694 658.4 624.8 591.1 560.4 530.6 498.9 466.2 435.4 402.7
372 345.1 321 295.1 264.3 237.4 206.7 172.1 132.6 98
71.1 42.3 14.4 0 0 0 0
1932 1630.2 1358.2 1140 984.3 893.9 833.4 787.2 747.8 709.4
670.9 634.4 596.9 563.3 532.5 501.8 470 435.4 400.8 365.3
334.5 308.6 286.4 267.2 248 226.8 198 166.3 138.4 114.4
88.4 60.6 22.1 0 0 0 0
1932 1637.9 1367.8 1146.7 980.4 870.9 806.5 765.1 728.6 690.2
653.6 617.1 584.4 553.7 524.8 494.1 463.3 428.7 394.1 359.5
328.7 306.6 288.4 273 254.7 229.7 196.1 168.2 147.1 125
98 65.4 26 7.7 0 0 0
1932 1637.9 1378.4 1155.4 977.6 852.6 784.4 744.9 708.4 671.9
631.5 596.9 567.1 534.4 502.7 471 438.3 405.6 373 342.2
317.2 300.9 285.5 269.1 244.1 209.5 167.3 147.1 125.9 102.9
75 39.4 16.3 3.8 0 0 0
1932 1670.6 1419.7 1195.8 1001.6 856.4 779.5 738.2 701.7 670.9
635.4 601.7 569 537.3 504.6 472.9 440.2 408.5 378.7 351.8
329.7 312.4 295.1 273.9 243.2 194.2 146.1 125.9 105.7 83.6
59.6 34.6 18.3 7.7 1.9 0 0
1932 1689.8 1447.6 1223.6 1022.7 869.9 784.4 739.2 703.6 670.9
637.3 604.6 572.9 541.2 510.4 479.6 447.9 417.2 388.3 362.4
340.3 322 302.8 278.8 245.1 194.2 144.2 124 102.9 81.7
56.7 33.6 19.2 9.6 4.8 0 0
1932 1697.5 1465.9 1247.7 1042 893.9 788.2 744 704.6 676.7
645 613.3 582.5 551.7 521.9 493.1 462.3 431.6 402.7 373.9
350.8 331.6 311.4 289.3 248 197 152.8 133.6 111.5 89.4
63.4 38.4 23.1 14.4 8.7 3.8 0
1932 1751.3 1549.5 1340.9 1134.2 952.6 824.7 753.6 715.1 684.4
656.5 627.7 598.8 570 540.2 510.4 480.6 449.8 422 395.1
371 348.9 326.8 301.8 271.1 231.7 182.6 155.7 132.6 109.6
83.6 52.9 32.7 21.1 15.4 7.7 0
1932 1791.7 1625.4 1439.9 1241.9 1053.5 895.9 777.6 719 684.4
656.5 628.6 600.8 571.9 543.1 512.3 479.6 449.8 421 394.1
372 348.9 324.9 298 268.2 235.5 198 166.3 143.2 120.2
96.1 69.2 35.6 21.1 13.5 6.7 0
1932 1830.2 1713.8 1566.8 1402.4 1221.7 1044.8 874.7 745.9 691.1
658.4 628.6 600.8 571.9 541.2 511.4 479.6 447.9 417.2 384.5
353.7 324.9 298 273 251.8 226.8 196.1 163.4 132.6 108.6
87.5 65.4 36.5 16.3 8.7 2.9 0
1932 1891.7 1835.9 1750.4 1612 1453.4 1294.8 1133.3 923.7 755.5
675.7 638.2 607.5 577.7 548.9 519.1 488.3 457.5 425.8 392.2
360.5 328.7 299.9 273 247 220.1 191.3 163.4 132.6 100.9
77.9 54.8 34.6 18.3 8.7 3.8 0
1932 1955.1 1966.6 1955.1 1888.8 1785 1661.9 1525.4 1350.5 1124.6
891 718 635.4 597.9 570 543.1 514.3 489.3 465.2 436.4
407.6 372 336.4 303.7 277.8 252.8 277.8 291.2 220.1 175.9
116.3 85.5 49 24 11.5 5.8 0
1932 2017.6 2101.2 2169.5 2196.4 2175.2 2107 2017.6 1934 1834
1681.2 1473.5 1230.4 982.4 781.5 674.8 644 620.9 580.6 544
516.2 491.2 455.6 429.7 452.7 470 396 300.9 182.6 136.5
101.9 74 50 28.8 14.4 4.8 0
1932 2081 2237.7 2383.8 2492.4 2554.9 2558.8 2523.2 2489.5 2479
2472.2 2443.4 2386.7 2315.6 2225.2 2120.4 1988.8 1862.8 1818.6 1983.9
2342.5 2683.7 2734.7 2370.4 1672.5 991 585.4 368.1 254.7 186.5
141.3 101.9 69.2 39.4 15.4 3.8 0
1932 2142.6 2362.7 2580.9 2763.5 2880.8 2936.5 2955.7 2975 3008.6
3060.5 3127.8 3208.5 3282.6 3356.6 3412.3 3500.7 3659.3 3955.4 4439.9
5068.5 5750 6415.2 6926.5 6986.1 6506.5 5585.6 4363.9 3047.1 1904.2
1106.4 658.4 374.9 141.3 43.3 1.9 0
1932 2164.7 2419.4 2672.2 2881.7 3020.1 3089.3 3119.1 3147 3185.5
3238.3 3301.8 3384.4 3468.1 3558.4 3681.5 3858.3 4115.9 4496.6 5024.3
5725 6649.7 7910.8 9475.7 10484.9 10240.8 9492 8461.6 7349.5 6294
5214.6 4023.6 2753.9 1618.7 656.5 165.3 0
